XL31

 Product Literature

12 Zone Control/Communicator

The XL31 control panel delivers outstanding performance and value. With 12 fully-programmable wired zones and a powerful built-in, two-channel siren driver, the XL31 minimizes installation time and system wiring. This powerful, feature-rich panel also features four programmable trigger outputs and 30 user codes. Ideal for mid-size installations, the XL31 sets a new standard for panels in its class.

 

Features:

With features like phone line monitoring, four programmable trigger outputs and a built-in siren driver, the XL31 saves time and money on every installation.

  • 12 fully programmable zones
  • Keypad and remote programming
  • Upload/download/remote commands with answering machine detection
  • Built in two channel siren driver
  • Auto arming feature
  • Access code triggers (door strike) capability
  • 30 user codes
  • Fast loop response option
  • Intermittent sensor shut down
  • Choice of LCD or LED keypads
  • True low battery and no battery testing
  • Phone line cut detection
  • Four programmable trigger outputs
  • Four selectable keypad emergency conditions
  • Cancel report option
  • Quick arming and quick forced arming options
  • Default lockout option to prevent hostile account takeovers
  • Enhanced auto test reporting option


Product Literature   Back to Top

Download   Download

Search
Product Search