XL2P / XL2PLT

 Product Literature

Leading the popular XL2 series is the XL2P control panel, built with more standard features than any other panel in its class. Equipped with eight fully programmable wired zones for larger installations and 15 user codes, the XL2P features a powerful built-in, two-channel siren driver, which keeps installation time to a minimum and reduces unnecessary wiring. Other value-added control features include phone line cut detection, a 76-event history log and four programmable trigger outputs.

* XL2P is only available as the XL2PLT which is the eight zone control/communicator, transformer available separately

 

Features:

  • Eight fully programmable zones
  • Keypad and remote programming
  • Upload/download/remote commands with answering machine bypass
  • Built in two channel siren driver
  • Auto arming feature with AC line based clock
  • 15 user codes
  • 76 Event History Log
  • Keypad Tamper/Lockout
  • Keypad Glassbreak reset
  • Fast loop response option per zone
  • False alarm reduction features
  • Choice of LCD or LED keypads
  • True low battery and no battery testing
  • Phone line cut detection
  • Four programmable trigger outputs
  • Four selectable keypad emergency conditions
  • Cancel report option
  • Quick arming and quick forced arming options
  • Default lockout option to prevent hostile account takeovers


Product Literature   Back to Top

Download   Download

Search
Product Search