XL5

 Product Literature

With its capacity of 128 zones and the flexibility of partitioning up to eight separate subsystems, the XL5 was created for large-scale homes, apartment complexes, and businesses. Wired for eight zones, the XL5 also supports a dual, two-wire multiplex bus expansion, which is capable of handling an additional 120 zones. Powerful features such as 128 user codes and seven authorization levels make this panel ideal for multiple-user applications. The XL5’s fuseless design also eliminates unnecessary service calls – saving you time and money. In addition, the XL5 offers a superior system log that retains 128 past events.

 

Features:

  • Eight zone EEPROM Control/ Communicator
  • Wired or multiplex expansion capability
  • 128 zone capacity through multiplex expansion
  • Partitioning (up to eight separate subsystems). Seven partitions plus a common area
  • Zone grouping capability within partitions
  • 128 user codes with authorization levels by user code
  • Exception reporting
  • Keypad and remote programming
  • Remote uploading/downloading and remote commands
  • System log retains past 128 events with option to automatically transmit log to remote or local printer
  • Fuseless design eliminates unnecessary service calls
  • Installer lockout option


Product Literature   Back to Top

Download   Download

Search
Product Search