|
|
OMNI624 |
 |
 |
|
|
 |
 |
 |
Not sold in the USA & Canada
FBII’s Premium OMNI624 offers lightning fast installation solutions and complete customer satisfaction.
The OMNI624 delivers unsurpassed power and
versatility. Capable of handling a total of 24 zones using both
wired and wireless on the same control, the OMNI624 is perfect for
any home, apartment or business. Standard features include a
built-in telephone line monitor, 32 user codes, a 128 event
SmartLog, four totally programmable trigger outputs, up to 20
relays and much more. Installers can also take advantage of the
unique zone doubling option, which expands the OMNI624 with ease
and at no extra cost. You can decide which zones to double or when
to add on wireless, allowing you the flexibility and comfort you
deserve to meet the most demanding installation challenges.
Features:
-
Six zones expandable to 24 zones
-
Six fully programmable wired zones
(12 zones with our unique zone doubling option)
-
14 fully programmable wired zones
with our OMNIEXP8 - Eight Hardwired Zone Expander (24 zones with our unique
zone doubling option)
-
24 total zones with wireless
-
Operates with FBII International or
ADEMCO wireless devices
-
Supports eight four-button wireless
keys without taking up any zones
-
Four totally programmable trigger
outputs on board
-
Up to 20 fully programmable relay
outputs
-
Two partitions
-
System Log retains the past 128
Events - New selectable SmartLog
-
32 user codes with four
authorization levels
-
AUTO ARMING
-
Tamper option by zone
-
Built-in telephone line monitor
-
Zones may be configured as wired,
wireless, E.O.L., D.E.O.L., N.O., N.C. or zone doubling
-
Follow Me (Beeps audio format),
domestic dialing
-
Paging
-
Inactivity zones
-
New smaller cabinet: 10"H x 10"W x
4"D
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| OMNI624EU |
Six Zone Hybrid Control/Communicator
(16.5V 25VA transformer, keypads and accessories sold separately) |
| OMNI624X |
PCB only |
| OMNI-KP |
Fixed Word LCD Keypad. Available in English, Italian, Spanish, Dutch, Chinese, Portuguese and Icon |
| OMNI-LCD |
Custom Language LCD Keypad |
| XK108 |
Eight Zone LED Keypad |
| OMNIEXP8 |
Eight Zone Wired Expander (16 zones with our unique zone doubling option) |
| ZR401 (345MHz) |
24 Zone Wireless Receiver |
| ZR402EU (433MHz) |
24 Zone Wireless Receiver |
| OMNI-RF (868MHz) |
24 Zone Wireless Receiver |
| XL4705 |
Relay Expansion Module |
| XL4612TC |
Trigger Cable Assembly |
| ZR510 |
Wireless Door/Window Transmitter |
| ZR520 |
Wireless Single-Button Panic Button |
| ZR530 |
Wireless PIR Motion Detector |
| ZR590 |
Four-Button Wireless Keyfob Remote |
| TeleCommand |
Telephone Access Module |
|
|
|
|
|
 |
|
|