OMNI848

 Product Literature

Not sold in the USA & Canada


FBII’s Premium OMNI848 offers Lightning Fast installation solutions and complete customer satisfaction.

The OMNI848 delivers unsurpassed power and versatility. Capable of handling a total of 48 zones using both wired and wireless on the same control, the OMNI848 is perfect for any home, apartment or business - with standard features such as a built-in telephone line monitor, 64 user codes, 128 event SmartLog, four partitions, four totally programmable trigger outputs, up to 20 relays and much more! Also, take advantage of our unique zone doubling option which allows you to expand the OMNI848 with ease and at no cost! Our unique zone doubling feature is not a system wide option as with most other security systems. You decide which zones to double or when to add-on wireless, allowing you the flexibility and comfort you deserve to meet the most demanding installation challenges.

 

 

Features:
  • 8 zones expandable to 48 zones
  • Eight Fully programmable wired zones (16 zones with our unique zone doubling option)
  • 16 fully programmable wired zones with our OMNI-EXP8 - 8 hardwired zone expander (32 zones with our unique zone doubling option)
  • 48 total zones with wireless
  • Operates with FBII International wireless devices
  • Supports eight 4-button wireless keys without taking up any zones
  • Four totally programmable trigger outputs on board
  • Up to 20 fully programmable relay outputs
  • Built-in multilingual support for: English, Italian, Spanish, French, Dutch and Portuguese
  • System Log retains the past 128 
    Events - New selectable SmartLog
  • 64 User Codes with four authorization levels
  • Up to 4 partitions (3 partitions plus a common area)
  • Auto-Arming by partition
  • Tamper option by zone
  • Built-in Telephone Line Monitor
  • Zones may be configured as wired, wireless, E.O.L., D.E.O.L., N.O., N.C. or Zone Doubling
  • Follow Me (Beeps audio format), domestic dialing
  • Paging
  • Inactivity zones programmable by partition


Product Literature   Back to Top

Download   Download

Search
Product Search