Operates Security System through touch-tone telephone with
answering machine override
Remote and Local telephone access capability
Provides voice feedback of system status
Operates with FBII controls (FBII mode) and many other
control panels* (Universal Mode)
PCB mounts in control enclosure
FBII Mode Feature Set: Operates on FBII panels containing
FBII SM style keypads (most XL-2, XL-31 style products).
Connects directly to keypad buss. User code is required before
status is verbalized. Status includes faulted zones if not
ready. Zones in alarm or alarm memory. Status changes include:
– ON-OFF
– OFF-ON (Away)
– OFF-ON (Stay)
– Keypad panic in local mode
– Faulted zones can be bypassed
Universal Mode Feature Set: Operates with any control panel
containing an armed output and keyswitch input. 2 User Codes;
one can be arm only. User codes is required before status is
verbalized. System will verbalize current arm/disarm status.
Status changes include ON-OFF.
*Panel must have armed status output and
keyswitch capability