5805-6

 Ordering Information  Product Literature

5805-6

Honeywell's 5800 family of wireless remotes give your customers personalized control of their security system, the added convenience of controlling lights, appliances and garage doors and the security of knowing that emergency help will arrive with the touch of a single button.

From the basic 5804-2 two-button remote to the advanced 5804BDV bi-directional device that actually speaks system status in plain-English, the 5800 family of wireless remotes is easy-to-use personal protection that your customers can take anywhere they go. The wireless remotes make Honeywell systems much easier to operate and provide an extra level of convenience, comfort and peace of mind your customers will really appreciate. Our wide array of wireless remotes provide dealers with the flexibility they need for any wireless application.

Features

  • Eight completely programmable functions
  • (2) Two-button operations
  • New contemporary style
  • Encrypted mode
  • LED indicates
    – Transmission confirmation
    – Low battery condition
    – Operating Mode
  • Remote operation of lights, appliances and garage door
  • User replaceable, long-life lithium batteries
  • Concave keys for better tactile feel
  • Label on back for programmed functions
  • Dimensions: 2.2" H x 1.5" W x 0.5" D


Ordering Information   Back to Top

Part No.  Description 

5804-2 Two-Button Wireless Remote
5804 Four-Button Wireless Remote
5804E Four-Button Wireless Remote with Encryption
5804MN Single-Button Personal Panic Remote
5804MN2 Two-Button Personal Panic Remote
5805-6 Six-Button Wireless Remote
5804BD Four-Button Bi-directional Remote with Visual Feedback
5804BDV Four-Button Bi-directional Remote with Voice Feedback
5804BD-PK Pack includes: 5804BD & 5800TM
5804BDV-PK Pack includes: 5804BDV & 5800TM


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download

Product Search