5870API

 Ordering Information  Product Literature  Advertisement

5870API Asset Protection

Honeywell’s 5870API is a wireless asset protection device designed to guard against theft. It easily affixes to any valuable requiring protection within a home or business, including paintings, flat screens and other electronics, family heirlooms, safes, machinery, equipment and more.

The 5870API is an ideal solution for early warning notification or alarm verification. The 5870API uses patented Micro-Electro-Mechanical System (MEMS) Accelerometer technology, which senses acceleration in the X and Y axis. When affixed to the protected asset, the device will trigger a “detect” if an attempt is made to move or disturb the asset.

The 5870API is intended for use with Honeywell alarm systems that support 5800 Series wireless devices. The transmitter is fully supervised and can send alarm, tamper, trouble and low battery conditions to the alarm control panel.

What is Asset Protection?
Asset protection is a focused security solution designed to protect specific, tangible assets. Usually these assets are things that people consider valuable, have a high probability of theft or should not be tampered with. The 5870API continues to provide protection even when the panel is disarmed—letting dealers protect against burglary and theft at the same time.

APPLICATIONS

Numerous applications in both the residential and commercial markets exist:

Residential

  • Expensive electronics - TV, home entertainment equipment
  • House safe/gun safe
  • Paintings
  • Antique collectibles

Commercial

  • Museums and art galleries (paintings and sculptures)
  • Hospitals and laboratories (medical equipment)
  • Colleges and schools (computers, projectors, laboratory equipment)
  • Construction sites (tools and building materials)
  • Offices (printers, copiers, computers and cash boxes)


Ordering Information   Back to Top

Part No.  Description 

5870API-WH Indoor Asset Protection - White
5870API-GY Indoor Asset Protection - Gray
   
Accessories
5870TAPEPK1 Mounting Tape (10 pack)


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   Download


Advertisement (PDF) Download   Back to Top
5870API Smart MoveSmart Move - 5870API Wireless Indoor Asset Protection
View as PDF  Advertisement
Product Search