Honeywell’s 6160PX Custom Alpha Prox Keypad is easy to install and simple to
use. The system can be armed away or disarmed with a single swipe of the
proximity tag, making operation effortless while reducing false alarms. Prox
keypad can be installed in hardwired or wireless installations. Security code is
incorporated into the prox tag for easy enrollment.
The 6160PX also features a large, bright 32-character display with
easy-to-read plain-English status messages. The oversized function keys are
easily accessible even when the keypad door is closed, and can be programmed for
fire, burglary, personal emergencies and other operations. Colored self-adhesive
labels are included to easily identify one-button functions.
Features
Integrated proximity reader
Two lightweight tags included with user code already incorporated
Arming (armed away) and disarming functions
Large, easy-to-use keypad
Keys continuously backlit for greater visibility
Zones and system events displayed in plain English
Speaker with audible beeps to indicate: – System status –
Entry/exit delay – Other alarm situations