Honeywell Security - Intrusion Canada

CONTACT & SUPPORT  |  SECURITY    Canada    

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Tuxedo Touch from Honeywell Security

Tuxedo Touch™

Description

Honeywell’s Tuxedo Touch is a 7", high-resolution graphic touchscreen that functions as an integrated security system keypad, home controller, camera viewer and digital picture frame in one. It a cost-effective way to capture new markets by seamlessly integrating security with cameras and Z-Wave® enabled thermostats, lights, locks and shades. A built-in web server lets end-users control Tuxedo Touch anywhere in their home and view live video on up to four local cameras per screen on an iPhone®, iPad®, Android™, BlackBerry®, Internet TV or any compatible wireless mobile device.* Use either Wi-Fi or Ethernet to connect to the premises LAN.

Whether controlling the security system or other functions within the home, the large graphic icons—which also match the Total Connect interface—simplify operation. Homeowners can receive important alerts about events remotely with Honeywell Total Connect™ Remote Services—a great RMR opportunity.

A digital picture frame feature can be managed by end-users with the simple insertion of an SD card—letting them create cinema-quality slideshows right at the Tuxedo Touch display. A choice of white or silver/black blend with any décor. Tuxedo Touch is available in English, French Canadian and Spanish language options, with voice annunciation of alarm status (English only).

Features

  • 7" colour widescreen display
  • 800 x 480 resolution TFT display with 16 million colours
  • Centralized control of security system, video cameras, Z-Wave enabled thermostats, lights, locks and more from your Tuxedo Touch
  • Use either Wi-Fi or Ethernet to connect to the premises LAN
  • View up to four IP cameras at once on the Tuxedo Touch display
  • Built-in web server allows for local control of your Tuxedo Touch system through any Wi-Fi enabled device (smartphone, iPad, iPhone, PC, Internet TV)
  • Intuitive, easy to use interface with large icons and menu driven navigation
  • Icons match Total Connect interface to help up-sell remote services
  • Z-Wave controller built-in
  • Supports up to 232 Z-Wave devices
  • Most Z-Wave enabled thermostats, locks, lights and shades are compatible (see compatibility charts)
  • Manage energy costs with customized scenes that can control Z-Wave enabled thermostats and lights based on system events or time and day (up to 10 scenes)
  • View your local weather right on the keypad
  • Customizable displays:
    - Dealer logo and company information can be customized on the homescreen
    - Digital picture frame slideshow adds around the clock end-user value
    - Video player creates digital billboard or training vehicle for your business needs
  • Voice annunciation of the type and location of alarm so endusers can act quickly in an emergency (English only)
  • Three different languages can be displayed (English, French Canadian and Spanish)
  • Family message center lets users record and playback messages
  • Available in two colours (white and silver)
  • Embedded training videos inside the keypad
    - Tuxedo Touch sales video - Programming Z-Wave device into Tuxedo Touch training video
    - Programming Z-Wave scenes in Tuxedo Touch
    - How to use web server for local Wi-Fi enabled device control training video
    - How to customize homescreen for dealer, digital picture frame and video viewer training video
    - How to install and program IP cameras training video

*iPhone and iPad are registered trademarks of Apple® Inc. All other trademarks are properties of their respective owners.

Product Documentation

For product-specific literature, see list below.
For related marketing materials, click here.

Title   Size Date
E-Mon Energy Monitoring Solutions Brochure PDF 312.53 KB 07/16/2014
Graphic Touchscreen Keypad PDF 524.07 KB 07/16/2014
Honeywell Keypad Family PDF 190.44 KB 07/16/2014
Kwikset Lock Compatibility Brochure PDF 723.22 KB 07/16/2014
Leviton Z-wave Products Brochure PDF 778.98 KB 07/16/2014
Tuxedo, Sensor and Accessories PDF 466.20 KB 07/16/2014
Tuxedo Touch Commercial End-user Brochure PDF 841.58 KB 07/16/2014
Tuxedo Touch Commercial End User Spanish Brochure PDF 823.82 KB 07/16/2014
Tuxedo Touch Dealer Brochure PDF 894.90 KB 07/16/2014
Tuxedo Touch Dealer Spanish Brochure PDF 867.88 KB 07/16/2014
Tuxedo Touch Residential End-user Brochure PDF 912.01 KB 07/16/2014
Tuxedo Touch Residential End User Spanish Brochure PDF 865.24 KB 07/16/2014
VISTA Plus Series Information for Security Dealers PDF 1230.95 KB 07/16/2014
Yale Lock Compatibility Brochure PDF 6613.06 KB 07/16/2014
Cartão de Referência Rápida SIA CP-01 PDF 30.10 KB 07/16/2014
CP01 Quick Refference Chart PDF 40.48 KB 07/16/2014
L5100 Z-Wave Compatibility Chart PDF 61.02 KB 07/16/2014
CSFM listing PDF 171.08 KB 07/16/2014
Tuxedo Touch Commercial Data Sheet PDF 224.79 KB 07/16/2014
Tuxedo Touch Commercial French Data Sheet PDF 224.52 KB 07/16/2014
Tuxedo Touch Commercial Spanish Data sheet PDF 135.88 KB 07/16/2014
Tuxedo Touch Residential Data Sheet PDF 223.59 KB 07/16/2014
Tuxedo Touch Residential French Data Sheet PDF 222.67 KB 07/16/2014
Tuxedo Touch Residential Spanish Data sheet PDF 617.66 KB 07/16/2014
Tuxedo Guía del usuario PDF 5698.69 KB 07/16/2014
Tuxedo Guia do usuário PDF 5666.59 KB 07/16/2014
Tuxedo Guide de l’utilisateur PDF 5650.21 KB 07/16/2014
Tuxedo User Guide PDF 5231.91 KB 07/16/2014
Business Control Solutions PDF 296.03 KB 07/16/2014
Commercial Business Control Solutions PDF 1094.24 KB 07/16/2014
Connected Home End-user Brochure PDF 648.88 KB 07/30/2014
FREE Honeywell Total Connect Promo Details PDF 95.58 KB 07/16/2014
FREE Honeywell Total Connect Promo Flyer PDF 183.61 KB 07/16/2014
Getting the Most Out of Your Security System - Commercial PDF 540.74 KB 07/16/2014
Getting the Most Out of Your Security System PDF 524.84 KB 07/16/2014
Home Control Solutions PDF 1065.57 KB 07/16/2014
Leviton Vizia RF - Energy Savings PDF 1779.07 KB 07/16/2014
Leviton Vizia RF - Line Card PDF 1261.31 KB 07/16/2014
Leviton Vizia RF - Security Lighting PDF 1351.52 KB 07/16/2014
Tuxedo Touch Direct Mailer PDF 647.89 KB 07/16/2014
Tuxedo Touch HVAC Partner Letter PDF 28.65 KB 07/16/2014
Tuxedo Touch Kwikset Tri-fold PDF 446.28 KB 07/16/2014
Tuxedo Touch Support Training Videos PDF 38.71 KB 07/16/2014
Ordering Information

Part No.  Description 

TUXWIFIW Colour Graphic Voice Touchscreen Security Keypad and Home Controller with Integrated Wi-Fi (White)
TUXWIFIS Colour Graphic Voice Touchscreen Security Keypad and Home Controller with Integrated Wi-Fi (Silver)
#1103(CM)/#3103(CMP) Genesis Series Cable (Standard Four-wire Connection)

Advertisements
the big pictureTuxedo Touch - the big picture
View as PDF  Advertisement

Product Search

Search by product name

 

Award

MIA
2013 Winner