|
|
LYNX Touch |
 |
 |
|
|
 |
 |
 |

Part of Honeywell’s family of self-contained wireless controls, Honeywell’s
dynamic LYNX Touch has tremendous end-user appeal—with a bright, full-colour
touchscreen that simplifies security system operation. Whether arming or
disarming the system, bypassing zones or leaving messages or reminders for
family members, the graphics and intuitive, menu-driven prompts make operation
crystal clear—reducing end-user training time and false alarms.
The all-in-one integrated design combines the installation flexibility for
every job with the proven reliability of Honeywell’s technology. Intuitive
touchscreen programming reduces mistakes for both new and experienced
installers, and dealers can enjoy lower maintenance costs with flash upgrade of
memory. LYNX Touch is ideal for new installations and upgrades—letting security
dealers provide next-generation interactive security as well as RMR-generating
services like Total Connect and two-way voice over GSM. These communications
options give dealers the flexibility they need to service all of their
customers, whether they rely on mobile phones, VoIP or POTS lines.
LYNX Touch supports all Honeywell 5800 Series wireless devices, including the
5828 and 5828V wireless keypads. Features System Features
- 4.7 inch colour graphic touchscreen
- Resolution 470 x 256 pixels
- 16.7 million colours - Intuitive easy-to-use touchscreen interface
- Easy to understand icons - Menu driven navigation - Quick
accurate programming - Four dedicated keys for everyday functions
- Works with Total Connect 2.0 - Event notification is easy to set and is
changeable by the user
- Voice announcement of system and zone status
- Family message center (for user recorded messages)
- Energy savings—with the optional Z-Wave® Bridge, LYNX Touch can set back
Z-Wave thermostats based upon arming away or disarming
- Voice chime by zone
- Automatic stay arming
- Remote phone control
- Speaker phone operation
- 16 programmable reminders
- “Follow me” reminder and system announcements; users can be notified by
phone of reminders and system events. Supports two end-user phone numbers.
- 16 user codes (Installer, Master, Babysitter, Duress, 14 Secondary)
- Three panic functions
- Wall or desk mount
- Viewable event log stores up to 128 events
- Case tamper
- Exit error feature (detects difference between an actual alarm and exit
alarm caused by leaving a door open after the exit delay expires)
- RF jam detection
- Quick Exit feature enables users to leave the premises for a brief time
without disarming system
- Hinged cover for easy installation
- Real-time clock display
Zones and Devices
- One hardwired zone
- Up to 64 total wireless zones (5800 Series Transmitters)
- Supports wireless bidirectional keypads
- GSMVLP5 GSM radio option
- ILP5 Internet module option
- Internal RJ31X option
- Programmable trigger output
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| L5000 |
LYNX Touch
Touchscreen Colour Graphic Wireless Self-Contained Security System |
| L5000-CN |
L5000-CN LYNX
Touch Touchscreen Colour Graphic Wireless Self-Contained Security System
(Canada) |
| L5000PK |
LYNX Touch with
(3) 5816WMWH Door/Window Transmitters, (1) 5834-4 Four-Button Wireless Key
and (1) 5800PIR-RES Wireless Motion Detector |
| LYNXTCNKT2 |
LYNX Touch with
(3) 5816WMWH Door/Window Transmitters, (1) 5834-4 Four-Button Wireless Key
and (1) 5800PIR-RES Wireless Motion Detector (Canada) |
| L5000-SIA |
LYNX Touch
Touchscreen Colour Graphic Wireless Self-Contained Security System with
CP-01 compliance |
| GSMVLP5 |
Internal GSM Radio
with Two-Way Voice Support |
| L5000DM |
Desk Mount for
LYNX Touch |
| L5000-RJ31X |
Internal
RJ31X Connector |
| GSMVLP5CN |
Internal GSM Radio
with Two-Way Voice Support (Canada) |
| ILP5 |
Internal Internet
Communicator |
| LYNXRCHKIT-SHA |
24-Hour Backup
Battery for L5000 and GSMVLP5 Radio |
| LYNXRCHK-HC |
24-Hour Backup
Battery for L5000 |
| LYNXRCHKIT-SC |
Four-Hour Backup
Battery for L5000 and GSMVLP5 |
| 5800ZBRIDGE |
Z-Wave Add-on
Module |
| LT-CABLE |
LYNX 5000 Family
Power Cord |
|
|
|
|
|
 |
|
|
|