
Honeywell is focused on providing the future of alarm
communication solutions for the security industry. Alternative communication
methods are critical in the marketplace due to VoIP, migration from POTS, and
growth of digital radio networks.
Honeywell’s 7845GSM delivers secure, reliable and complementary
digital communications via the GSM (Global System for Mobile) network. Our
exclusive use of dual-path GPRS service with SMS backup provides substantial
benefits to protect your investment by future-proofing your recurring revenue.
This ground-breaking communications solution offers full data reporting and
uploading/downloading with most Honeywell control panels. Plus, with zone
inputs, we’re compatible with other manufacturers’ control panels as well.
All signals are delivered to Honeywell’s AlarmNet Network Control
Center which routes the information to the appropriate central station. The
state of the art AlarmNet Network Control Center is fully redundant and
monitored 24/7. AlarmNet has the ability to route messages using the AlarmNet-A,
AlarmNet-M, AlarmNet-i and 800 Plus services, providing true redundancy and
multi-path message delivery.
 Features
Universal Control Panel Compatibility – Flexible
modes of operation allow ECP alarm reporting by Honeywell control panels, 4204
relay mode for Honeywell controls (that do not support ECP alarm reporting)
and zone triggering for use with other control panels.
Six Input Zones – Each zone can be configured for
+V, -V, or EOLR triggering. Each zone can be programmed for inverted operation,
delayed reporting and restoral reporting. Zone 1 can distinguish between pulsed
and steady inputs.
Full Contact ID or ADEMCO High-Speed Reporting –
ECP mode with compatible Honeywell control panels support full Contact ID
reporting. All other modes use ADEMCO High-Speed reporting format.
Tamper Protected Enclosure – Built-in tamper
sends a report when a tamper condition is detected and a restore when
cleared.
Built-in Power Supply – On board charging circuit
design accommodates back-up battery. Includes primary power and battery
supervision.
Back-Up Battery – 6V 3.1Ah supplied to deliver up
to 24 hours of standby operation.
256-bit AES Encryption – Advanced encryption
standard used for secure communications.
Dual-Path Technology – Uses GPRS (General Packet
Radio Service) as primary digital cellular path and automatically switches to
SMS (Short Message Service) if GPRS is unavailable.
Upload/Download – With select Honeywell control
panels using GPRS. Requires Compass version 1.5.8.54a or higher.
Dynamic Signaling with Certain Honeywell Control
Panels – Provides management of control panel dialer and digital
cellular communicator. Programmable priority and delays determine signal
path.
Diagnostic LEDs – Provide signal strength and
status indications.
QOS – Quality of Service diagnostics via AlarmNet
supply vital information including when message was received, battery voltage,
input voltage, signal strength and message path.
Web-Based Programming – Allows complete
interactive programming from AlarmNet Direct. https://services.alarmnet.com/AlarmnetDirect
Intelligent Supervision – Use of any message
generated as supervision message per optional 24 hour or 30 day intervals. This
feature effectively limits required messages to be sent. |