Featured Products

5800PIR-OD Wireless Outdoor Motion Detector

5800PIR-OD

The newest member to join Honeywell’s popular 5800 Series wireless family, Honeywell’s exciting 5800PIR-OD is the ideal solution for providing your customers with reliable outdoor protection. The weatherproof sensor, which features a range of 40’ (12 meters), protects pool areas, boats, trailers, sheds and other outdoor valuables. In commercial settings, the 5800PIR-OD can guard against copper theft and protect utility and electrical substations, cellular sites, buildings, car lots, rooftops and more. It enhances end-user awareness when used with Total Connect digital communications solutions—letting them receive alerts and notification via e-mail and text messages (e.g. motion detected by driveway, pool area, etc.) and working with video to trigger, tag or enable monitoring or recording.

The 5800PIR-OD is ideal for difficult to wire locations—avoiding the costs and time associated for trenching, excavating or subcontracting (which is usually required for traditionally wired outdoor sensing technologies). Notable features include a range adjustable to 40' (12 meters), immunity to both large and small animals and two passive infrared (PIR) sensors that must both be tripped in order to declare an alarm. It is weatherproof and features a temperature range of -4º F to 122º F (-20º C to 50º C)

What’s more, it provides you with an excellent upsell opportunity as well as the potential for greater RMR when used with Total Connect. Offer it on each and every sale!

Search