|
|
|
Featured Products |
 |
5821 Wireless Temperature Sensor and Flood Detector

Did you know that Honeywell offers the only wireless sensor
product in the industry capable of monitoring cold temperature and flood
detection simultaneously? Introducing the 5821 Wireless Temperature Sensor and
Flood Detector. Ideal for basements, kitchens, bathrooms, freezers,
refrigerators, laundry rooms and boiler rooms, this unique, dual-purpose sensor
has a battery life up to 10 years and is suited for both commercial and
residential applications.
-
The completely wireless design greatly reduces installation time
and maximizes placement options. It is compatible with all Honeywell 5800 Series
Wireless devices.
-
Monitors cold temperature and flood detection simultaneously
-
Operates as either a standalone temperature sensor and/or a remote
temperature sensor or flood detector.
-
Five selectable temperature ranges to choose from (Hot, Warm,
Cold, Refrigerate and Freeze)
-
Remote Temperature Probe available (T280R); ideal for refrigerator
and freezer monitoring
-
Flood detection (with 470PB External Water Probe) for a wide range
of applications including bathrooms, laundry rooms and basements
-
Up to a 10-year battery life, which reduces user maintenance
If you would like to be contacted by a Honeywell sales
representative, please call 800-467-5875.
|
|
|
|
|
 |
|
|