Protection for Waste Water Treatment Facilities |
 |
This document links you to
applications of departments that are related to this type of facility.
Click the links below to see related design information.
Waste water treatment and
sewage treatment plants have many critical systems that require continuous
supervision. The system collects status from various threshold sensors,
centralizing user control of external equipment and appliances. Integrate many systems with Intrusion
Detection technology.
Solving Issues in Waste Water Treatment Facilities
There are a number of
applications that support the need to increase security and
reduce operating costs of a facility. The system provides a
number of ways to meet the facility's security needs and requirements.
|
Application |
Benefits to Facility
User |
|
Intrusion Detection |
When the building is
closed, the system senses unauthorized entry, and sounds a local
alarm. The system notifies a monitoring station. |
|
Fire Alarm |
The system monitors the
building for smoke, heat, activation of a manual pull station, water
flow, and fire supervisory devices. The system sounds a local alarm
and notifies the monitoring station. |
|
Door Access Control |
The system restricts
access through doors into high-security departments based on the
user, his/her authority, the armed state of the department, and the
time of day. |
|
CCTV Cameras |
The system integrates
with a camera switcher. A user can centrally view and record selected
departments. |
|
Panic System |
Initiate policies for
critical events. Buttons initiate specific local alarms and specific
notification of critical events to the monitoring station. |
|
Department Arming by Partition |
Arm and disarm various
departments separately by users with programmable authority. |
|
Energy Management |
The system can save
energy and costs. |
|
Humidity Threshold |
The system senses high
levels of humidity, provides a local indication and notifies the
monitoring station. |
|
Temperature Threshold Monitoring |
The system senses high
and low temperature levels, provides a local indication and notifies
the monitoring station. |
|
Remote Control |
Remote switch to control lighting, cameras, pumps, sounders, indicators, generators,
fans, and other powered devices. |
|
Gate Control |
The system allows entry
into parking facilities for authorized people, and restricts
unauthorized people. |
|
Leak and Flood |
The system can sense flooding due to maintenance issues,
vandalism or broken pipes. In addition, it has the
ability to sense the threshold level of water in a
container or tank. |
|