This document links you to
applications of departments that are related to this type of facility.
Click the links below to see related design information.
There are a number of
applications that support the need to increase security and
reduce operating costs of a facility. The system provides a number of ways
to meet the facility's security needs and requirements.
|
Application |
Benefits to Facility
User |
|
Intrusion Detection |
When the building is
closed, the system senses unauthorized entry, and sounds a local
alarm. The system notifies a monitoring station. |
|
Fire Alarm |
The system monitors the
building for smoke, heat, activation of a manual pull station, water
flow, and fire supervisory devices. The system sounds a local alarm
and notifies the monitoring station. |
|
Door Access Control |
The system restricts
access through doors into high-security departments based on the
user, his/her authority, the armed state of the department, and the
time of day. |
|
CCTV Cameras |
The system integrates
with a camera switcher. A user can centrally view and record selected
departments. |
|
Panic System |
Initiate policies for
critical events. Buttons initiate specific local alarms and specific
notification of critical events to the monitoring station. |
|
Department Arming by Partition |
Arm and disarm various
departments separately by users with programmable authority. |
|
Arm and Disarm High Security Areas |
Anti-ambush arming,
Two-person disarming, High-Security Vault |
|
Emergency Exits |
Unauthorized exit causes
the system to sound a local alarm. |
|
Energy Management |
The system can save
energy and costs. |
|
Humidity Threshold |
The system senses high
levels of humidity, provides a local indication and notifies the
monitoring station. |
|
Temperature Threshold Monitoring |
The system senses high
and low temperature levels, provides a local indication and notifies
the monitoring station. |
|
Remote Control |
Remote switch to
control lighting, cameras, pumps, sounders, indicators, generators,
fans, and other powered devices. |
|
Door Holder |
The system holds doors
open in high traffic areas. A Fire alarm or user control releases the
door, allowing it to automatically close. |
|
Door Auto Lock |
The system automatically
locks doors at closing time, allowing free exit for those finished
with their business. |
|
Duct Damper Control |
The system switches duct
dampers to restrict the flow of smoke and toxic fumes during fire
evacuation. |
|
Elevator Access Control |
The system enables
selection of floors for authorized users, and restricts floor access
to others. |
|
Elevator Recall |
The system can recall an
elevator to a specified floor in the event of fire alarm activation. |
|
Gate Control |
The system allows entry
into parking facilities for authorized people, and restricts
unauthorized people. |
|
Vending Machine Security |
The system senses
tampering and unauthorized entry into vending machines. |
|
Leak and Flood |
The system can sense flooding due to maintenance issues,
vandalism or broken pipes. In addition, it has the
ability to sense the threshold level of water in a
container or tank. |