Protecting Elevators |
 |
This document links you to
applications of departments that are related to this type of facility.
Click the links below to see related design information.
Use the system's
access control
capabilities to limit floor access to authorized persons. Also perform
recall functions during fire
alarms.
Solving Issues related to
Elevators
There are a number of
applications that support the need to increase security and
reduce operating costs of elevators. The system provides a number of ways
to meet the facility's security needs and requirements.
|
Application |
Benefits to Facility
User |
|
Fire Alarm |
The system monitors the
building for smoke, heat, activation of a manual pull station,
water flow, and fire supervisory devices. The system sounds a
local alarm and notifies the monitoring station. |
|
Door Access Control |
The system restricts
access through doors into high-security departments based on
the user, his/her authority, the armed state of the department,
and the time of day. |
|
CCTV Cameras |
The system integrates
with a camera switcher. A user can centrally view and record
selected departments. |
|
Panic System |
Initiate policies for
critical events. Buttons initiate specific local alarms and
specific notification of critical events to the monitoring
station. |
|
Remote Control |
Remote switch to
control lighting, cameras, pumps, sounders, indicators,
generators, fans, and other powered devices. |
|
Door Holder |
The system holds doors
open in high traffic areas. A Fire alarm or user control
releases the door, allowing it to automatically close. |
|
Elevator Access Control |
The system enables
selection of floors for authorized users, and restricts floor
access to others. |
|
Elevator Recall |
The system can recall an
elevator to a specified floor in the event of fire alarm
activation. |
Your design may impact cabling between the
control room and the car: Your application may require installing
devices or connecting to devices located inside of the car. This may
require use of conductors within, or replacement of the traveling elevator
control cable. Contact the elevator manufacturer or service company to
coordinate connections to devices located inside of the car.
|